text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Reducer sleeve
Version 2
for square tubes
Main material
thermoplastic
Main colour
black
A=Internal diameter
10,25
B=Outside diameter
18
C
2,5
D
11,9
E
2,4
L
30
Suitable for
29000 / 29004 / 29006 / 290
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
Description

Material
Thermoplastic.
Version
black.
Note
Reducer sleeves are for clamping smaller tubes or where a conversion of round to square tubes is required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak