text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tube clamp
Version 1
with foot
Version 2
for round tubes
Form
A
Main material
stainless steel
Surface finish body
electropolished
A=Internal diameter
12,1
G=-Width
50
L=height
37
M= length
30
B
5,7
C
27
D
25
E
35
K
38
N
5
P
23
R
21
S
M6x18
U
40
UNSPSC Code
31161513
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
Description

Anyag

Nemesacél finomöntvény 1.4308.
Hengeres fejű csavar ISO 4762 és hatlapú anya ISO 4032, nemesacél.

Kivitel
Szorítókar a rögzítéshez.
Egyedi igényre
elektropolírozott.
Accessory
- Round and square tubes 29050
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak