text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tube clamp
Version 1
with flange
Version 2
for round tubes
Form
B
Main material
stainless steel
Surface finish body
electropolished
A=Internal diameter
40,17
G=-Width
80
L=height
80
M= length
80
B
9
C
42
D
49,4
E
46,4
H
60
K
69
N
10
O
60
P
52
S
M10x35
UNSPSC Code
31161513
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
Description

Material

Stainless steel investment cast 1.4308.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.

Version
Electropolished.
Note
The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.
On request
Clamping levers for tightening.
Accessory
- Round and square tubes 29050
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak