text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Vent screw
Version 1
with air filter
Version 2
with dipstick
Form
B
Main material
thermoplastic
D1=Thread
G1
D=outside diameter
52
D2
38
D3
5
Kind of fastening
screw in
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
Description

Material
Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Material, version
Housing made from thermoplastic polyamide 66 black.
Cover made from thermoplastic polyamide 66 red.
Air filter in polyurethane (PU foam), filter mesh 50 µm.
Dipstick in phosphated zinc.
O-ring in rubber (NBR).
Note
The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range
Temperature resistant with oil up to 100°C.
On request
Min-Max markings.
Drawing reference
1) cap
2) air filter
3) O-ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak