text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hinge
Form
C
Form definition
with pin/head and cotter pin
Product type
Hinge
Main material
stainless steel A4
Surface finish body
high-gloss polished
Component material
stainless steel
Surface finish component
bright
A1=Hole spacing left
22,5
A2=hole spacing right
22,5
A3=Wing length left
38,5
A4=Wing length right
38,5
A=Length
77
B=Width
48
B2
28
D1
6,6
D2
6
D3
14
F1 N
900
F2 N
675
H
9
Kind of fastening
fastening holes
Steel code
1.4401
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
Description

Termékleírás
Zsanérok felületelemekhez és alumínium profilokhoz.
Mivel a tengelycsapok kiszereléséhez nincs szükség szerszámra a zsanérok két fele gyorsan szétválasztható és összeszerelhető.
A zsanérokat csapóajtókban, burkolatokban vagy keretekben használják.
Alkalmasak bel- és kültéri használatra.
Anyag

Stainless steel 1.4401.
Hinge pin stainless steel 1.4305.
Key ring stainless steel 1.4310.

Version
Hinges polished.
Hinge pin key ring bright.
Note
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Advantages
Tool-free mounting and removal
Scope of delivery
Two hinge halves.
Selected hinge pin and/or accessories.
On request
Unequal leaf length combinations.
Drawing reference
Form A: with locking pin
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin

2) Hinge pin
3) Cotter pin
4) Key ring
Accessory
03400 Locking pins with folding latch.
07336 Cotter pin DIN EN ISO 1234.
03199 Key ring.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought