text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Angular hinge
Version 1
with fastening nut
Form
A
Product type
angular hinge
Main material
stainless steel
A=Length
13
B=Width
39
D1=Outside diameter
M6
A1
10
A2
14
B1
27
Kind of fastening
fastening nuts
Steel code
1.4305
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
Description

Material

Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.

Version
Steel galvanised.
Stainless steel bright.
Note
Block hinges with fastening nuts for overlapping or inset doors.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak