Screw plug polyamide black 27835-05-3838081520
- For square tubes
- For simple fastening of feet and castors
- Different thread sizes
Sales unit
€1.68
plus sales tax
Added to your shopping cart
Designation
Screw plug
Version 2
for square tubing
Form
A
Form definition
square
Main
material
polyamide
Main
colour
black
D1=Thread
M8
H=Height
5
L=Length
24
A
38
L1
14,5
Load rating
max. kN
(static load only)
2
Suitable for
38x38x1,5-2
UNSPSC Code
27111706
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
Description
Material
Body polyamide.
Version
Body black.
Note
Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.