text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Machine foot
Version 1
height-adjustable
Version 2
for aluminium profiles
Main material
thermoplastic
Component material
steel
D1=Thread
M8
D=plate diameter
40
H1=Total height
54-74
H=Height
45-65
L=thread length
9
A for aluminium profile
40
B
28
C for slot
10
D2 for countersunk screw
M6
Load rating max. kN (static load only)
1,5
SW1
30
UNSPSC Code
31161518
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
Description

Material
Body fibreglass reinforced thermoplastic.
Spindle and washer steel.
Version
Body black.
Spindle and washer galvanised.
Note
These machine feet are suitable for tables and lighter installations. The foot height is adjusted by turning the base nut by hand or spanner. The pins on the top flange centre the foot and prevent it turning. These levelling feet can be attached to aluminium profiles using T-slot nuts, no need for drilling.
On request
ESD antistatic.
Other colours.
Drawing reference
1) support flange
2) nut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak