text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring hinge
Version 1
spring open
Product type
spring hinge
Main material
aluminium
Surface finish body
anodised
Main colour
black
A=Length
82,5
B=Width
100
A1
56,5
B1
74
D
6,2
D1
24
F1 N
9000
F2 N
11900
Kind of fastening
fastening holes
S
5,5
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
Description

Material
Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
Version
Black anodised.
Colourless anodised.
Note
These hinges have steel tension springs which enables doors and hatches to open or close automatically.
Opening angle 270°.

Spring torque:
M(0°): 3.80 Nm / M(90°): 3.10 Nm / M(180°): 2.40 Nm

Fastened using DIN 912/EN ISO 4762 socket head screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range
From -20°C to +80°C
Accessory
DIN 912/ DIN EN ISO 4762 socket head screw.
Free-swinging hinges 27906-055652.
Free-swinging hinges 27906-0556521.
Free-swinging hinges 27906-155652.
Free-swinging hinges 27906-1556521.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak