text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Zsanér
Kivitel 1
belső fekvésű
Kivitel 2
rögzítőtárcsával
Alak
C
Alaptest anyaga
nemesacél A4
Alaptest felülete
fémtiszta
Acélkulcs
1.4301
Anyag stift
nemesacél 1.4305
B
28
B1
22
B2
16,7
B3
23
B4
12
B5
6
B6
17,9
B7
6,1
B8
3
B9
8,7
D
6
D2
M6
H
90
H1
96
H2
50
H3
25
H4
35
H5
6,2
Kivitel
horonnyal és biztosító alátétte
Kivitel
M6-os süllyesztett furattal
L
12
L1
17
L2
21,1
L3
11,9
L4
4
Rögzítési mód ajtószelvény
csavarozható
S
2,5-2,7
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Product description
Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open.
Material

Door part and lock part die-cast zinc, steel or stainless steel 1.4301 or stainless steel 1.4401.
Frame part and pin steel or stainless steel 1.4301.

Version
Door part and lock part die-cast zinc or galvanised steel.
Frame part and pin galvanised steel.
Door part, lock part, frame part and pin stainless steel, bright.
Note
For on-frame doors.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Pin has a slot incl. DIN 6799 retaining washer.
The door can be removed from the front by turning the lock part on the door part.
Application
- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference
1) Folded edge
2) Installation instructions for the locking washer
3) Door part fastening type: screw-on
4) Door part fastening type: weld-on
5) With M6 countersunk hole
6) With M6 countersunk hole + locking washer
7) With M6 stud + locking washer
8) The door can be removed from the front by turning the lock part on the door part
9) Weld bead
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak