Hinge Internal steel untreated 27878-02-02216123
Sales unit
7,55 €
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
Internal
Version 2
with locking washer
Form
B
Main
material
steel
Surface finish
body
untreated
B
7,8
B1
28
B2
6
B3
23
B4
12
B5
26
B6
3
B7
19,9
D
5
D1
M6
Door part fastening
screw-on / weld-on
H
108
H1
90
H2
25
H3
51
L
10,5
L1
17,1
L2
12
L3
17
L4
21
L5
4,1
Pin material
steel
S
2,5-2,75
UNSPSC Code
31161524
Version
with M6 threaded pin
Version
self-locking
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Termékleírás
A rejtett zsanérokat általában funkcionális vagy vizuális okokból használják. A zsanért az ajtó és a keret belső oldalán szerelik fel, és csak akkor látható, ha az ajtó nyitva van.
Anyag
Door part, frame part and retaining washer steel or stainless steel 1.4301.
Pin steel, stainless steel 1.4301 or 1.4305.
Safety clip POM.
O-ring NBR.
Version
Door part, frame part and pin steel, untreated or galvanised.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Note
For on-frame doors.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Captive pin with safety clip.
Form B (stainless steel version): Fire safety tested with E60 rating as per DIN EN 45545-3.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Captive pin with safety clip.
Form B (stainless steel version): Fire safety tested with E60 rating as per DIN EN 45545-3.
Application
- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference
1) Folded edge
2) Installation instructions for the retaining washer
3) With countersunk hole for M6
4) With countersunk hole for M6 + retaining washer
5) With M6 stud + locking washer
6) Pin version: without slot
7) Pin version: with slot incl. DIN 6799 retaining washer
8) Pin version: with slot incl. O-ring
9) Mounting of safety clip and hanging door section in frame section
2) Installation instructions for the retaining washer
3) With countersunk hole for M6
4) With countersunk hole for M6 + retaining washer
5) With M6 stud + locking washer
6) Pin version: without slot
7) Pin version: with slot incl. DIN 6799 retaining washer
8) Pin version: with slot incl. O-ring
9) Mounting of safety clip and hanging door section in frame section
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.