Hinge Internal steel galvanised 27878-02-01113111
Mennyiségi egység
€8.08
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Zsanér
Kivitel 1
belső fekvésű
Kivitel 2
rögzítőtárcsával
Alak
A
Alaptest
anyaga
acél
Alaptest
felülete
horganyzott
Anyag stift
Acél
B
7,8
B1
28
B2
6
B3
23
B4
12
B5
26
B6
3
B7
19,9
D
6
H
108
H1
90
H2
25
H3
50,5
Kivitel
horonnyal és biztosító alátétte
Kivitel
M6-os süllyesztett furattal
L
10,5
L1
17,1
L3
17
L4
21
L5
4
Rögzítési mód ajtószelvény
csavarozható
S
2,5-2,75
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
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
Product description
Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open.
Material
Door part, frame part and retaining washer steel or stainless steel 1.4301.
Pin steel, stainless steel 1.4301 or 1.4305.
Safety clip POM.
O-ring NBR.
Version
Door part, frame part and pin steel, untreated or galvanised.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Note
For on-frame doors.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Captive pin with safety clip.
Form B (stainless steel version): Fire safety tested with E60 rating as per DIN EN 45545-3.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Captive pin with safety clip.
Form B (stainless steel version): Fire safety tested with E60 rating as per DIN EN 45545-3.
Application
- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference
1) Folded edge
2) Installation instructions for the retaining washer
3) With countersunk hole for M6
4) With countersunk hole for M6 + retaining washer
5) With M6 stud + locking washer
6) Pin version: without slot
7) Pin version: with slot incl. DIN 6799 retaining washer
8) Pin version: with slot incl. O-ring
9) Mounting of safety clip and hanging door section in frame section
2) Installation instructions for the retaining washer
3) With countersunk hole for M6
4) With countersunk hole for M6 + retaining washer
5) With M6 stud + locking washer
6) Pin version: without slot
7) Pin version: with slot incl. DIN 6799 retaining washer
8) Pin version: with slot incl. O-ring
9) Mounting of safety clip and hanging door section in frame section
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.