Plate with extension thermoplastic 27802-30803
- Komponens a csuklós láb összeszereléséhez
- Alkalmazási területek: gépgyártás, készülékgyártás, logisztika és szerelés
- Minden talp minden menetes orsóval, ill. minden gömbfejjel kombinálható
- Konzollal a talajon rögzíthető
Sales unit
5,76 €
plus sales tax
Added to your shopping cart
Designation
Plate
Version 1
with extension
Form
C
Main
material
thermoplastic
D=plate diameter
79
H=Height
19
Load rating
max. kN
30
Size
80
UNSPSC Code
31161518
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
Description
Material
Plates, thermoplastic, fibreglass reinforced.
Version
black.
Note
Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
On request
Assembled swivel foot.
ESD antistatic plate.
Other colours.
ESD antistatic plate.
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.