Plate anti-slip plate zinc 27801-20501
- Komponens a csuklós láb összeszereléséhez
- Alkalmazási területek: gépgyártás, készülékgyártás, logisztika és szerelés
- Minden talp minden menetes orsóval, ill. minden gömbfejjel kombinálható
- A csúszásgátló lemez elnyeli a rezgéseket, és megakadályozza a csuklós láb elcsúszását
Sales unit
7,92 €
plus sales tax
Added to your shopping cart
Designation
Plate
Version 1
anti-slip plate
Form
B
Main
material
zinc
D=plate diameter
49
H=Height
20
Load rating
max. kN
30
Size
50
UNSPSC Code
31161518
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
Description
Material
Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.
Version
Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Stainless steel plate, bright.
Note
Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
On request
Assembled swivel foot.
Other surface finishes.
Other surface finishes.
Drawing reference
1) From plate Ø 79
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.