Rubber buffer Type A steel 26100-02001040
- Elastic buffer element
- Reduction in vibrations
- Application sectors: machine and assembly construction, material handling, agricultural engineering
- Temperature range: -30 °C to +80 °C
- Version: steel or stainless steel
Sales unit
€1.55
plus sales tax
Added to your shopping cart
Designation
Rubber buffer
Version 1
Type A
Main
material
steel
Component
material
elastomer natural rubber
Component
colour
black
D=outside diameter
20
G=Thread
M6
H=Height
10
L=thread length
18
Load
N
180
Shore grade
40A
Spring stiffness
N/mm
180
Thread type
external thread
UNSPSC Code
31161701
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Metal parts, steel grade 5.6 or stainless steel.
Elastomer natural rubber soft (Shore 40A), medium (Shore 55A) and hard (Shore 70A).
Elastomer natural rubber soft (Shore 40A), medium (Shore 55A) and hard (Shore 70A).
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Note
The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range
-30 °C to +80 °C
On request
Other Shore grades.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.