text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pillow block bearing
Version 1
flange bearing
Main material
plastic
Main colour
cumulus green
Component material
POM
D=internal diameter
15
E=Hole spacing
90
B
114
B1
65
D3
11
Housing
202
L
33,7
L2
26,5
L3
11,4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing plastic.
Ball bearing stainless steel 1.4112.
Plain bearing insert POM.
Bushes and grease nipple stainless steel 1.4301.

Version
Plain bearing insert white.
Housing green.
Stainless steel parts bright.
Note
The housings are very robust, hard wearing and shock proof. They are resistant to most alkaline solutions, weak acids (PH 4-9) and brines. In contrast to cast or steel housings the special plastic in these housings prevent the formation of micro-organisms.
Drawing reference
1) ball bearing
2) plain bearing
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak