text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pillow block bearing
Version 1
Pedestal bearing
Main material
stainless steel
Component material
POM
D=internal diameter
40
E=Hole spacing
88,9
B
117
E1
M12
H
100
H1
49,2
Housing
208
L
48
L1
49,2
Steel code
1.4301
T
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
Description

Material

Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.

Version
Plain bearing white.
Stainless steel parts bright.
Note
These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.
Drawing reference
1) ball bearing
2) plain bearing
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak