text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Kúpos szorítóhüvely
Kivitel 1
típus: 1610
Alaptest anyaga
szürkeöntvény
D1=Belső átmérő
12
D=külső átmérő
57
L=Hossz
25,4
Alábbi csavarhoz
3/8 BSW
B
4
Rögzítőcsavarok meghúzó nyomatéka (Nm)
20
T2
1,8
UNSPSC Code
31161616
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grey cast iron or steel.
Version
Phosphated
Note
The taper clamping bushes enable easy and rapid mounting and removal of pulleys. The wide range of bore sizes available enable immediate mounting without any time-consuming and costly internal or external machining. The bushes have DIN 6885/1 keyways in addition to the locking screws. These taper clamping bushes are interchangeable with all other similar commercial types.
Assembly
Installation must be carried out according to the enclosed user information.
Accessory
Supplied complete with screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak