Coupling spider free of play polyurethane red 23023-90-3898
- Játékmentes
- Lengéscsillapító
- Elektromosan szigetelő
- Ideális szervomotorokhoz
Sales unit
8,07 €
plus sales tax
Added to your shopping cart
Designation
Coupling spider
Version 1
free of play
Main
material
polyurethane
Main
colour
red
B
18
Coupling spider
hardness
98 Shore A
D
max.
38
D4
80
Max.
torque
Nm
810
No. of
teeth
8
Nom. torque
Nm
405
Size
38
Spring stiffness
radial
(N/mm)
6474
Torsional stiffness
static
(Nm/wheel)
26300
Torsional stiffness
dynamic
Nm/wheel
40335
UNSPSC Code
23153402
max.
angular offset
(°)
0,8
max. shaft offset
axial
(mm)
+1,8 / -0,7
max. shaft offset
radial
(mm)
0,09
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
Description
Material
Polyurethane.
Version
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note
The spiders are the compensating elements in elastomer dog couplings. As the main component of a coupling, they determine its properties.
The spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
The spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Temperature range
Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.