text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pin extractor
Version 1
for roller chain
Main material
steel
Division inches
1-1 1/4
Division mm
25,4-31,75
ISO No.
16 B - 20 B
UNSPSC Code
31161614
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
Description

Material
Steel.
Note
Chain pin extractors enable quick and easy disassembling of roller chains so that they can be shortened or damaged parts replaced.

The pins are pressed individually through the outer link plate.
Application
1. Place the jaws of the extractor over the roller of the chain link with the extractor pin centred on the chain link pin.

2. Tighten the extractor pin down by rotating the top handle clockwise until the chain pin loosens.

3. The second pin must also be loosened so that the link plate can be removed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak