text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Worm wheel
Product type
right-hand
Main material
brass
A=Centre distance
40
D2=pitch circle diameter
56,26
D4
60
Module
0,75
Output torque T2 (Nm) mineral grease
18,8
Output torque T2 (Nm) mineral oil
22,5
Output torque T2 (Nm) synthetic oil
28,2
Pitch angle
1° 48
Transmission ratio
75:1
UNSPSC Code
31161604
Z2
75
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
Description

Material
Worm screw steel.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Version
Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.
Note for ordering
Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.
Note
A worm gear set consists of a worm screw and the worm wheel. Suitable for constructing worm gears with an axis angle of 90°. With a worm gear drive, very high slow ratios can be realised with just one stage.

The toothing has a K flank form. The engagement angle is 15°. The worm gear sets are pre-drilled.

The specified output torques T2 are permissible output torques on the worm wheel. These apply for an input speed of 2,800 rpm for the worm screw.

Worm gear set 22500-351002 / 22500-352002 is only available with polished (smoothed) worm profile, engagement angle 20° and wheel with helical gearing.

Drawing reference
1) ground
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak