Worm wheel brass 22500-332072
- Alkalmas folyamatos üzemre magas fordulatszámok és nyomatékok mellett
- Kerékkapcsolószög 15°
- Csigahajtóművek gyártásához 90°-os tengelyszöggel
- Betétedzett és köszörült csiga
- Beszerelésre kész
Sales unit
€34.82
plus sales tax
Added to your shopping cart
Designation
Worm wheel
Product type
right-hand
Main
material
brass
A=Centre distance
33
D2=pitch circle diameter
43,2
D4
46
Module
0,6
Output torque T2
(Nm)
mineral grease
8,4
Output torque T2
(Nm)
mineral oil
10,01
Output torque T2
(Nm)
synthetic oil
12,6
Pitch angle
1° 30
Transmission ratio
72:1
UNSPSC Code
31161604
Z2
72
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
Description
Material
Worm screw steel.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Version
Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.
Note for ordering
Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.
Note
A worm gear set consists of a worm screw and the worm wheel. Suitable for constructing worm gears with an axis angle of 90°. With a worm gear drive, very high slow ratios can be realised with just one stage.
The toothing has a K flank form. The engagement angle is 15°. The worm gear sets are pre-drilled.
The specified output torques T2 are permissible output torques on the worm wheel. These apply for an input speed of 2,800 rpm for the worm screw.
Worm gear set 22500-351002 / 22500-352002 is only available with polished (smoothed) worm profile, engagement angle 20° and wheel with helical gearing.
The toothing has a K flank form. The engagement angle is 15°. The worm gear sets are pre-drilled.
The specified output torques T2 are permissible output torques on the worm wheel. These apply for an input speed of 2,800 rpm for the worm screw.
Worm gear set 22500-351002 / 22500-352002 is only available with polished (smoothed) worm profile, engagement angle 20° and wheel with helical gearing.
Drawing reference
1) ground
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.