V-Belt type spz neoprene 22071-02-13170
- Antisztatikus
- Végtelenített kivitelű
- Poliészter húzóággal
- Azonos hosszúságú
- erősebbek a hagyományos ékszíjaknál
Sales unit
27,41 €
plus sales tax
Added to your shopping cart
Designation
V-Belt
Version 1
type spz
DIN
DIN 7753
Main
material
neoprene
B1
8,5
B2
4,5
Effective length
LW
3170
External length
LA
3182
H
8
Internal length
LI
3132
UNSPSC Code
31161606
belt width
9,7
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
Description
Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 7753 (narrow V-belts). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).
Narrow V-belts are more efficient than classic V-belts.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Narrow V-belts are more efficient than classic V-belts.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.