V-Belt type spa neoprene 22071-02-21950
- Antistatic
- Endless design
- With polyester tension cords
- Equal length
- More efficient than classic V-belts.
Mennyiségi egység
€24.15
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Ékszíjak
Kivitel 1
spa típus
DIN
DIN 7753
Alaptest
anyaga
neoprén
B1
11
B2
6,2
Belső hossz
LI
1904
H
10
Hatásos hossz
LW
1950
Külső hossz
LA
1967
Szíjszélesség
12,7
UNSPSC Code
31161606
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
Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 7753 (narrow V-belts). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).
Narrow V-belts are more efficient than classic V-belts.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Narrow V-belts are more efficient than classic V-belts.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.