Precision slide mounted on roller bearings grey cast iron 21064-075080
- Száncsapágyazás edzett és köszörült prizmavezetőkben
- Max. 1730 N dinamikus és statikus igénybevételekhez tervezve
- Élettartam több, mint 1 millió löket
- Különböző méretek 10 – 105 mm lökettel
- Központosító furat
Sales unit
€376.69
plus sales tax
Added to your shopping cart
Designation
Precision slide
Version 1
mounted on roller bearings
Main
material
grey cast iron
B=Width
75
L=plate length
80
A
32
A1
20
A2
23
B1
74,5
C
15
D1
10
D2
M5
D3
5,3
D4
10
E
62
E1
62
E2
25
E3
50
F
N
650
M
M5
M1
M4
Mx
Nm
10
My
Nm
18
Mz
Nm
15
P
2,1
P1
4,1
T1
0,02
T2
0,02
TA
E/E1
4
TA
E2
4
TI
E/E1
4
TI
E2
6
UNSPSC Code
31171508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
EN-GJL-250
Version
Bright, ground.
Note
These precision slideways with roller bearings are used in machine and fixture construction, metrology, optical instruments and precision engineering.
The stated permissible load values (F) are designed for a service life of 1 million travel cycles.
The torque values apply only to centred slides.
Cross slides are also available on request.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
F = permissible loading for dynamic and static loads.
TI E/E1 = number of fastening holes E/E1/M inside.
TA E/E1 = number of fastening holes E/E1/M outside.
TI E2 = number of fastening holes E2/D1 inside.
TA E2 = number of fastening holes E2/D1 outside.
The stated permissible load values (F) are designed for a service life of 1 million travel cycles.
The torque values apply only to centred slides.
Cross slides are also available on request.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
F = permissible loading for dynamic and static loads.
TI E/E1 = number of fastening holes E/E1/M inside.
TA E/E1 = number of fastening holes E/E1/M outside.
TI E2 = number of fastening holes E2/D1 inside.
TA E2 = number of fastening holes E2/D1 outside.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.