text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Precíziós szánvezető
Kivitel 1
gördülőcsapágyas
Alaptest anyaga
szürkeöntvény
B=Szélesség
40
L=lemezhossz
50
A
20
A1
13
A2
13
B1
39,5
C
10
D1
5
D2
M3
D3
3,3
D4
6,5
E
30
E1
15
E2
20
E3
20
F N
210
L2
33
L3
3,8
M
M3
M1
M3
M2
M3
Mx Nm
1
My Nm
4
Mz Nm
3
P
1,1
P1
3,4
T1
0,02
T2
0,02
TA E/E1
4
TA E2
6
TI E/E1
4
TI E2
6
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
Material
EN-GJL-250
Version
Bright, ground.
Note
These precision slideways with roller bearings are used in machine and fixture construction, metrology, optical instruments and precision engineering.

The stated permissible load values (F) are designed for a service life of 1 million travel cycles.
The torque values apply only to centred slides.
Cross slides are also available on request.

An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.

F = permissible loading for dynamic and static loads.
TI E/E1 = number of fastening holes E/E1/M inside.
TA E/E1 = number of fastening holes E/E1/M outside.
TI E2 = number of fastening holes E2/D1 inside.
TA E2 = number of fastening holes E2/D1 outside.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought