Position indicator digital polyamide orange RAL 2004 21904-03001221
- Direct reading of set measured values
- Compact design with very clear display
- Suitable for narrow spindle spacing's and small shaft diameters
- Temperature resistant to 80°C
- dustproof
Mennyiségi egység
€54.62
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Helyzetkijelző
Kivitel 1
digitális
Kivitel 2
programozott
Alaptest
anyaga
poliamid
Alaptest
színe
tiszta narancssárga, RAL 2004
Komponens
anyaga
acél
B=Szélesség
38,5
D=furatátmérő
20
H=Magasság
67,5
L=Hossz
48
P=Emelkedés
3
Beszerelési
helyzet
2
Kijelzés
egy
fordulat után
0003,0
Számlálási irány
2
Tizedesvessző
helye
1
max.
fordulatszám
f/perc
500
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Housing polyamide 6.
Hollow shaft steel.
Screen plastic.
Grub screw steel.
Hollow shaft steel.
Screen plastic.
Grub screw steel.
Version
Impact-resistant housing.
Hollow shaft black oxidised.
Grub screw black.
Dial black, digits white.
Hollow shaft black oxidised.
Grub screw black.
Dial black, digits white.
Note
Position indicators allow direct reading of input measurement values at a glance.
In addition the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear.
The position indicators are distinguished by their very clear display and fine scale. They have a torque support that is positioned in a hole on the side.
** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).
In addition the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear.
The position indicators are distinguished by their very clear display and fine scale. They have a torque support that is positioned in a hole on the side.
** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).
Technical Data
– Counter consisting of 5 10-position dials + fine scale
– Height of figures about 7 mm
– Hollow shaft Ø 20 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
– Dust-proof
– Height of figures about 7 mm
– Hollow shaft Ø 20 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
– Dust-proof
On request
– Counter cover made of mineral glass
– Axial sealing (dust-proof)
– Waterproof
– Vibration protection
– Axial sealing (dust-proof)
– Waterproof
– Vibration protection
Accessory
– Reducing bushes 21940
– Insert plate 21942
– Mounting plates 21944
– Insert plate 21942
– Mounting plates 21944
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.