Guide rail floating bearing ball-bearing steel 21322-235X0400
- Kompakt C-profilos vezetősínek
- Nagyon halk
- Rögzítőcsavarokkal
- Edzett és köszörült futópályák
- A sínek fix és szabad csapágyazású kivitelben kaphatók
Sales unit
73,33 €
plus sales tax
Added to your shopping cart
Designation
Guide rail
Version 1
floating bearing
Form
B
Main
material
ball-bearing steel
L=Length
400
B1
35
C
3,5
D
for screw
M6
D1
14,5
H
16
R
1
Size
35
T
2,7
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
Description
Material
Ball bearing steel
Version
Galvanised.
Tracks inductively hardened and ground.
Tracks inductively hardened and ground.
Note for ordering
Fastening screws are supplied.
Note
Compact C-profile guide rails with internal hardened tracks. The system runs with low noise even under heavy loads.
There is play between the screw and the fastening hole to allow the rail to be aligned during installation.
To achieve the desired running properties there must always be a film of lubricant between track and roller, this also provides corrosion protection for the ground tracks.
There is play between the screw and the fastening hole to allow the rail to be aligned during installation.
To achieve the desired running properties there must always be a film of lubricant between track and roller, this also provides corrosion protection for the ground tracks.
On request
Lengths up to max. 4080 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.