text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Funnel-type grease nipple
Version 1
straight
Version 2
hexagon
DIN
DIN 3405
Form
A
Main material
stainless steel
Surface finish body
bright
D=Thread
M10X1
L1=thread length
6
L max.
9,5
SW
11
UNSPSC Code
27111705
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
Description

Material

Steel or 1.4305 stainless steel.

Version
Steel galvanised.
Stainless steel bright.
Note
Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak