Conical grease nipple stainless steel bright 97940-01-210608
- Kivitel: acél vagy nemesacél
- A felfogófuratokhoz nem szükséges a menetvágás.
Sales unit
1,49 €
plus sales tax
Added to your shopping cart
Designation
Conical grease nipple
DIN
DIN 71412
Form
A
Form definition
straight with hexagon socket
Main
material
stainless steel
Surface finish
body
bright
D=diameter
6
L=Length max.
15
D1
8
L1
5,7
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
Description
Anyag
Acél vagy nemesacél 1.4305.
Kivitel
Steel hardened, min. 550 HV 1, galvanised.
Stainless steel bright.
Stainless steel bright.
Note
The conical head grease nipples are suitable for lubrication points that need to be lubricated often and reliably. Their versatility makes them one of the most widely used types of grease nipples.
These conical head grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
These conical head grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
Assembly
The exact size of the receiving hole depends on the material used and must be determined by the user through tests. The reference dimension for the receiving hole corresponds to the pin-Ø specified by us.
For straight grease nipples, the use of a press-in tool with which the nipple can be gently inserted is recommended.
For straight grease nipples, the use of a press-in tool with which the nipple can be gently inserted is recommended.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.