text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Net protective mat
Version 1
non-slip
Main material
polythene
Main colour
colourless
G=Weight g/m
410
LB=Dimensions
1180X25000 (+/- 10 mm)
W=Mesh size
6x6 mm
Mat thickness
3,3 mm
Packaging unit
kolo
UNSPSC Code
27111802
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
Description

Material
Polyethylene
Note
Effective protection for surfaces and delicate goods. Very resistant to external influences and environmentally friendly (recyclable). Cut to size as required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak