text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Chandelier chains
DIN
DIN 5279
Form
A
Main material
stainless steel
Surface finish body
bright
B=Width
5,5
S=thickness
0,5
B1 min.
2,5
Chain Length (m)
1
T (division)
15
UNSPSC Code
31161617
length (m)
1
max. permissible load kg
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
Description

Material
Brass or stainless steel.
Version
Brass nickel-plated.
Stainless steel bright.
Note
DIN 5279 chandelier chains are mainly used to prevent loss. They are used to reliably secure components, tools and equipment against accidental dropping or loss. They are ideal for making locks, pins or loose components captive, especially in industrial, craft and technical areas.

Chandelier chains are decorative chains made from stamped-out brass or steel links. Their design makes them ideal for retaining, securing and fastening purposes. However, they are not permitted for lifting or slinging loads.
Technical Data
The length is a nominal dimension with a tolerance of ±20 mm.
Assembly
DIN 5279 chandelier chains are not classified and have no tested permissible load for lifting or slinging purposes. They are not graded. They are therefore not permitted for lifting loads or as hoist slings.
On request
Other lengths in 1 metre increments. Minimum length 1 metre. Maximum length in one piece 25 metres (50 metres with S=0.3).
Note: Chains that have been individually cut to length cannot be exchanged.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak