text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball chain
Version 1
with key ring
Form
B
Form definition
with key ring
Main material
brass
Component material
stainless steel
L=Length
500
D
28
D1
1,7
Material
Brass
Material
Stainless steel
UNSPSC Code
31161615
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Chain brass or stainless steel.
key ring stainless steel.
Note
If no length is specified 1000 mm will be supplied.
Drawing reference
1) identical parts
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought