text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Form
B
Main material
polyamide
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
2
D=Rollendurchmesser in Zoll
8
H=Gesamthöhe in Zoll
9 5/8
B1 in inch
3 3/8
B2 in inch
2 7/16
B3 in inch
4 1/5
D1 in inch
9/16
Kind of fastening
mounting plate
L inch
6 1/4
L1 in inch
5 1/4
L2 in inch
4 15/16
Permissible load lbs
4960
R in inch
4
UNSPSC Code
31161507
Wheel bearing
Ball bearing
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
Description

Material
Housing steel plate. Wheels PA 6.
Version
Housing, press-formed.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak