text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Handwheel
Version 1
Internal thread
Product type
without grip
Main material
thermoset
D1=Outside diameter
83
D2=D2 (inch)
5/8-11
L3=height
40
D3
35
D4
31,5
H2
14
L1
28
UNSPSC Code
31162802

Description

Anyag
Kézikerék, PF 31 duroplaszt. Persely, acél, barnított.
Kivitel
fényesre polírozott, fekete.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak