text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grip rod
Form
E
Form definition
Taper grip
Main material
steel
Surface finish body
black oxidised
Component material
thermoset
Surface finish component
high-gloss polished
Component colour
black
D1=Thread (inch)
1/2-13
D=diameter
14
L=shaft length
125
D2
29
L1
16
L2
71
Steel code
1.0715
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
Description

Material

Knobs thermoset PF 31.
Rod steel or stainless steel 1.4305 (AISI 303 equivalent).

Version
Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak