Grip rod stainless steel bright 06360-14A5X125
- Application fields: machine construction, toolmaking, furniture industry, metal construction
- Version: steel or stainless steel
- Universal
Sales unit
€9.38
plus sales tax
Added to your shopping cart
Designation
Grip rod
Form
C
Form definition
Tapered knob
Main
material
stainless steel
Surface finish
body
bright
Component
material
thermoset
Surface finish
component
high-gloss polished
Component
colour
black
D1=Thread (inch)
1/2-13
D=diameter
14
L=shaft length
125
D2
35
L1
16
L2
53
Steel code
1.4305
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
Description
Material
Knobs thermoset PF 31.
Rod steel or stainless steel 1.4305 (AISI 303 equivalent).
Version
Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
Steel black oxidised or bright stainless steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.