text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Wing grip
Form
K
Form definition
with internal thread
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
Component colour
blue-passivated
A=Handle length
38
B=Width
4,5
D=Thread (inch)
1/4-20
H=Height
18
T=thread depth
10
Colour Cap
colza yellow RAL 1021
D2
12
H1
8,5
Thread type
internal thread
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
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Anyag

Termoplaszt, feketésszürke.
Persely, 5.8 szilárdsági osztályú acél vagy 1.4305 (megfelel AISI 303) nemesacél.

Kivitel
Acél, kék passzivált vagy nemesacél, fémtiszta.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak