text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled knob
Form
K
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
D1=Outside diameter
63
D=Thread (inch)
1/2-13
H=Height
41
T=thread depth
18
Colour Cap
light grey RAL 7035
D2
22
H1
17
Size
3
Thread type
internal thread
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
Description

Anyag

Termoplaszt, feketésszürke.
Persely, ill. menetes csap, 1.4305 (megfelel AISI 303) nemesacél.

Kivitel
Nemesacél, fémtiszta.
Rajzi hivatkozás
K alak: menetes persely, fedéllel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak