text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Star grip
DIN
similar to DIN 6336
Form
L
Main material
thermoplastic
Main colour
black
Component material
stainless steel
D1=Outside diameter
40
D=Thread (inch)
5/16-18
H=Height
25
L=thread length
20
Colour Cap
black grey RAL 7021
D8
18
H3
13
Thread type
external thread
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
Description

Anyag

Termoplaszt, fekete, menetes csap, 1.4305 nemesacél.

Kivitel
Menetes csap, fényes.
Egyedi igényre
További színek, ill. feliratok, úgymint céglogók vagy szimbólumok.
Drawing reference
Form L: external thread
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought