Csillagfogantyú termoplaszt fekete 06212-2A425
Sales unit
4,99 €
plus sales tax
Added to your shopping cart
Designation
Star grip
DIN
similar to DIN 6336
Form
K
Main
material
thermoplastic
Main
colour
black
Component
material
stainless steel
D1=Outside diameter
63
D=Thread (inch)
3/8-16
H=Height
40
T=thread depth
14
Colour
Cap
light grey RAL 7035
D8
26
H3
21
Thread type
internal thread
UNSPSC Code
31162800
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
Description
Anyag
Termoplaszt, fekete, persely, 1.4305 nemesacél.
Kivitel
Persely, fényes.
Egyedi igényre
További színek, ill. feliratok, úgymint céglogók vagy szimbólumok.
Rajzi hivatkozás
K alak: belső menet fedéllel
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.