Cam lever stainless steel electropolished 04232-05120A1
- Alkalmazási területek: gépgyártás, szerelő üzemek, rehabilitáció- és orvostechnológia, élelmiszeripar
- Alkalmasak továbbá élelmiszeripari használatra (korrózióálló)
- Jobb tapintás az elektropolírozott vagy szórt felület révén
Sales unit
€17.16
plus sales tax
Added to your shopping cart
Designation
Cam lever
Main
material
stainless steel
Surface finish
body
electropolished
Component
material
stainless steel
A1=Handle length
59,1
A=Handle length
52,3
B=Width
18
D=Thread (inch)
10-32
H1=Height
17
B1
13
Clamping
force
F (kN)
2,5
D1
15,4
D2
8
H
11,2
Hand
force
FH N
100
Size
0
Steel code
1.4308
Thread type
internal thread
Travel
S
1
UNSPSC Code
31162800
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
Description
Material
Handles 1.4308 (AISI 304 equivalent).
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305 (AISI 303 equivalent).
Version
Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
Thrust washer black.
Hinge pin bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.