text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Mounting plate
Version 1
for columns
Main material
stainless steel
Surface finish body
bright
B=Width
32
D=diameter
10
G=thread / for thread
M6
H=Height
2
L=Length
95,5
B1
16
B2
16
D1
8
H1
2
L1
16
L2
72
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel
Version
Bright.
Note
Columns for spring clamps 33262 with M6 threads can be attached to the mounting plates.

The bore in the mounting plate is designed for an M10 thread.
Accessory
Columns 33262.
Extension pieces 02035-01.
Jack screws 02037-01.
Supports 02156.
Self-aligning pads 02005.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak