Extension cable black 85335-60-20X4000
Sales unit
18,73 €
plus sales tax
Added to your shopping cart
Designation
Extension cable
Main
colour
black
L=Length
4000
Anschlussseite 1
Molex MiniFit Jr.
Anschlussseite 2
Plug Connector
Suitable for
Limit switch
UNSPSC Code
26111506
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Note
Connection and extension cables for connecting accessories to the control unit.
The version with an exposed cable end is designed for connecting specific limit switches or sensors.
The version with an exposed cable end is designed for connecting specific limit switches or sensors.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.