blind plug Built-in version plastic silver 81002-90-10
- Beszerelési átmérő Ø 22,3 mm
- Lapos kivitel
Sales unit
€3.92
plus sales tax
Added to your shopping cart
Designation
blind plug
Version 1
Built-in version
Main
material
plastic
Main
colour
silver
Illuminable
no
Installed Ø
22,3
Reference number
BVRRJ
Safety rating
IP66/IP69K
Tightening torque
Mounting nut
Nm
1,5
Type
RRJ
UNSPSC Code
39122216
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Description
Material
Plastic
Version
Front frame silver
Note
This blind plug can be used to block unused installation holes. It prevents the ingress of dust, dirt, moisture and other foreign bodies.
The blind plugs impress with a flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install. The blind plugs fulfil all relevant standards.
The IP rating applies to the front part.
Certificates / Standards met:
cURus, CE, UKCA.
The blind plugs impress with a flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install. The blind plugs fulfil all relevant standards.
The IP rating applies to the front part.
Certificates / Standards met:
cURus, CE, UKCA.
Technical Data
Mounting position: arbitrary.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -30°C to +70°C.
Operating temperature: -30°C to +70°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.