text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Contact element
Version 1
Flat plug
Main material
plastic
Component material
AgNi
Surface finish component
gold-plated
Actuation travel mm
3
Connection type
Flat plug 2.8 x 0.8mm
Contamination level
2
Illuminable
no
Nominal current mA
0,01-100
Nominal voltage V AC/DC
0,02-48
Protection class
II Protective insulation
Rebound time NC ms
<10
Rebound time NO ms
<10
Reference number
CT2
Safety rating
IP00
Specific electrical resistance NC m ohm
<100
Specific electrical resistance NO m ohm
<50
Switch type
2 changer
Type
CT
UNSPSC Code
39122216
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic.
Contact connections AgNi, gold-plated 1.5µm (not suitable for manual soldering).
Version
Flat plug connection 2.8 x 0.8mm.
Snap disc contactor.
Note
Contact elements for control and signalling devices. The contact element is a compact, modular unit. It is clipped into the control and signalling device manually, tool-free.

Connection via flat plugs.

Certificates / standards met:
CCC, cCSAus, cURus, DNV.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Application
The application of ”disconnect with small contact gap” (µ) as per EN 61058-1 is regulated by the product standard of the respective end device, which must be observed by the customer (device designer).

Not suitable for 3 position actuators!
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature: -30°C to +70°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak