text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Kontaktelement beleuchbar
Version 1
screw connection
Main material
plastic
Component material
AgNi
Actuation travel mm
3
Connection cross-section max. (mm²)
2,5
Connection type
screw connection
Definition
X1 anode, X2 cathode
Illuminable
Yes
Lamp power max.
1.2 W
Lamp socket
T5.5K
Lamp voltage max.
60V
Min. current mA
1
Min. voltage V
5
No. of NO contacts
2
Protection class
II Protective insulation
Rebound time NC ms
<10
Rebound time NO ms
<10
Reference number
BZLII5K
Safety rating
IP00
Specific electrical resistance NC m ohm
<20
Specific electrical resistance NO m ohm
<20
Tightening torque of clamping screws (Nm)
0,4
Type
BZ
UNSPSC Code
39122216
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic
Contact terminals AgNi.
Version
Screw connection.

Twin contact sensor, separate plungers, positive break NC contact as per EN 60947-5-1, app. K. Illuminable.
Note
Contact elements for control and signalling devices. They are illuminable using an optionally available LED. The contact element is a compact, modular unit. It is clipped into the control and signalling device manually, tool-free.

Connected via a screw fitting.

Certificates / Standards met:
CCC, cCSAus, DNV, ENEC10, VDE, CE, UKCA, UR.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature:
-30 °C to +70 °C without lighting.
-30 °C to +65 °C with LED lighting.
Accessory
LED's 81100-90.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak