text.skipToContent text.skipToNavigation
HU
Choose your Language
Gyártó cikkszáma
VMPA14-M1H-D-S-G1/8-PI
Designation
Actuation type
Ambient temperature
CE certificate (see declaration of conformity)
Control air supply
Control pressure
Control type
Corrosion resistant class KBK
Electrical connection
Exhaust control connection 82/84
M5
Exhaust function
Flow direction
Hand assist actuation
Housing material
Information about operating and control medium
Kind of fastening
with through hole
Manufacturer Article name
VMPA14-M1H-D-S-G1/8-PI
Manufacturer Item number
8023569
Material information
Max. negative test impulse for 1 signal
Max. positive test impulse at 0 signal
Max. tightening torque Valve fastening
Medium temperature
Normal nominal flow
Normal nominal flow with QS-8
Operating medium
Operating pressure
Oscillation strength
Permission
Permitted voltage oscillations
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Product weight
Relative humidity
Reset mode
Safety rating
Sealing principle
soft
Seals material
NBR
Shifting time off
Shifting time on
Shock resistance
Signal condition display
yes
Storage temperature
Structural design
Support air control connection 12/14
M5
UNSPSC Code
40140000
Vacuum capable
No
Valve function
Valve size
WA_NR
assembly position
unlimited
Überdeckung
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak