text.skipToContent text.skipToNavigation
HU
Choose your Language
Gyártó cikkszáma
VZWD-L-M22C-M-G14-10-V-2AP4-90
Designation
Actuation type
Ambient temperature
CE certificate (see declaration of conformity)
Coil characteristic value
Control type
direct
Corrosion resistant class KBK
Duty cycle
Electrical connection
Fitting connection
Flow Kv
Flow direction
Hand assist actuation
None
Housing material
Insulation material class
Kind of fastening
Leak rate to EN 12266-1
A
Manufacturer Article name
VZWD-L-M22C-M-G14-10-V-2AP4-90
Manufacturer Item number
1491918
Material information
Material number housing
Max. viscosity
Medium
Medium pressure
Medium temperature
Nominal pressure fitting
Nominal width
Normal nominal flow
Permitted voltage oscillations
Product weight
Reset mode
Safety rating
Sealing principle
soft
Seals material
Shifting time off
Shifting time on
Structural design
Valve function
WA_NR
assembly position
unlimited
pressure difference
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought