text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
SMTSO-8E-PS-M12-LED-24
Designation
Ambient temperature
CE certificate (see declaration of conformity)
Connection outlet direction
lateral
Control output
PNP
Design
for T-slot
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, fastening type
Electrical connection 1, number of pins / wires
3
Housing material
Kind of fastening
with accessories
Manufacturer Article name
SMTSO-8E-PS-M12-LED-24
Manufacturer Item number
191986
Material information
Max. output current
Max. switching capacity DC
Max. tightening torque plug
Measurement principle
Noise immunity to magnetic fields
Operating voltage range DC
Overload resistant
Permission
Product weight
Repeat accuracy
Residual current
Reverse polarity protection
Safety rating
Short circuit resistance
yes
Special properties
Switch off time
Switch on time
Switching element function
normally open
Switching status indicator
UNSPSC Code
40140000
Voltage drop
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak